Leave a message
MENU
Search
Languages

SMD

Specifications

The SMD varistors, which are a traditional MOV devices offered in a surface-mount package, are used to protect electronic equipment from high voltage surges.

Conflict Mineral Source Reporting for Varistor products CMRT

Product Series
Parametric Table
RoHS Files
Videos
Request Samples
Contact Us
Series Data Sheet Description Product Photo Device Symbol Technology & Package Package Sizes Max Continuous Voltage (Vrms) Max Continuous Voltage (Vdc) Peak Single Pulse Current 8/20 µs (Imax) Response Time Temperature Rating ⁰C Agency Listing Design files Engineering RoHS Compliant
DV DV Low & medium voltage varistors dv_part device_symbol_through_hole MOV SMD 2220, 3225, 4032 11 – 300 V 14 – 385 V 100 – 1200 A <5 ns –55 to +125 UL 1449
E313168
Yes
PV PV Low & medium encapsulated varistors pv_part device_symbol_through_hole MOV SMD 3225, 4032 60 – 300 V 85 – 385 V 100 – 1200 A <5 ns –40 to +85 UL 1449
E313168
Yes
ZV SMD ZV SMD Low voltage varistors zv_part device_symbol_through_hole MLV SMD 0603, 0805, 1206, 1210, 1812, 2220 11 – 130 V 14 – 170 V 30 – 1200 A <2 ns –55 to +125 N/A Yes
ZV HT ZV HT High temperature low voltage varistors zvht_part device_symbol_through_hole MLV SMD 0603, 0805, 1206, 1210, 1812, 2220 11 – 130 V 14 – 170 V 30 – 1200 A <2 ns –55 to +150 N/A Yes
ZV50S2220452NIR1 ZV50S2220452NIR1 High surge multilayer varistor device_symbol_through_hole MLV SMD 2220 50 V 63 V 4500 A <2 ns –55 to +125 N/A Yes
ZVX ZVX Low capacitance & low energy varistors zvx_part device_symbol_through_hole MLV SMD 0603, 0805, 1206, 11 – 30 V 14 – 38 V 30 – 40 A <1 ns –55 to +125 N/A Yes
ZVE ZVE ESD suppression varistors zve_part device_symbol_through_hole MLV SMD 0603, 0805, 1206,1210 14 V 18 V 20 – 30 A <1 ns –55 to +125 N/A Yes
FileTypeSizeUploaded onDownload
Protecting High Speed Communication PortsPDF843.57 KB28 May, 2015 Download

Bourns AEC-Q200 Competency

Bourns® PQ Series Inductors

Bourns Magnetic Capabilities

Demonstration of Universal AC Power Protection Solution on 120 Vac Line

Bourns Webinar: Magnetics Component Design Considerations for SMPS Applications (SiC and GaN)

Bourns Webinar: Power & Signal Magnetics Solutions in Battery Management Systems

Bourns Webinar: Improving Battery Management Systems with High Accuracy Shunt Current Measurement

Bourns Webinar: Latest BMS Design Solutions to Enhance Safety & Extend Battery Life

Training: Bourns® SRN Series Semi-Shielded Power Inductors

Training: Bourns® Magnetics Overview

Training: Bourns® Singlfuse™ SMD Fuses

Training; Bourns® SinglFuse™ SMD Fuses - AEC-Q200-Equivalent Compliant

fields marked with an asterisk are required
Usage


fields marked with an asterisk are required
a